Active and preferred
RoHS Compliant
Lead-free

IRS2008S

200 V half-bridge gate driver IC with shutdown and VCC & VBS UVLO ensuring reliable start-up operation
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRS2008S
IRS2008S
ea.

Product details

  • Channels
    2
  • Input Vcc
    10 V to 20 V
  • Isolation Type
    Functional levelshift JI (Junction Isolated)
  • Output Current (Source)
    0.29 A
  • Output Current (Sink)
    0.6 A
  • Package
    SOIC 8N
  • Qualification
    Industrial
  • Turn Off Propagation Delay
    150 ns
  • Turn On Propagation Delay
    680 ns
  • VBS UVLO (On)
    8.9 V
  • VBS UVLO (Off)
    8.2 V
  • VCC UVLO (On)
    8.9 V
  • VCC UVLO (Off)
    8.2 V
  • Voltage Class
    200 V
OPN
IRS2008STRPBF
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 2
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 2
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
EiceDRIVER™ 200 V half-bridge gate driver IC with typical 0.29 A source and 0.6 A sink currents in 8-Lead SOIC package for MOSFETs. It is a levelshift junction-isolated driver with high and low side referenced outputs. The logic input is compatible with standard CMOS or LSTTL output. The output drivers feature a high pulse current buffer stage and the floating channel can be used to drive an N-channel power MOSFET in the high side configuration.

Features

  • Up to 20 V per channel
  • Under voltage lockout for Vcc, VBS
  • 3.3, 5, 15 V input logic compatible
  • Tolerant to neg. transient volt.
  • Designed for bootstrap power suppl.
  • Cross-conduction prevention logic
  • Matched prop. delay for both chan.
  • Internal set dead time
  • Highside output in phase with input
  • Shutdown input turns off both chan.
  • -40°C to 125°C operating range
  • CMOS technologies

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }